??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0501 Down-Hold Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Down-Hold Clamps without clamping lever / with flat clamping jaw
Bill of material
23210.0501 Down-Hold Clamps
BESTNR
Ref. No.
23210.0501
AUS
Version
with flat clamping jaw
SW
Clamping way
mm
NM
T-slot size
10
D1
Thread
M 8
D2
8.4 mm
B
32 mm
H1
24 mm
H2
20 mm
H3
8 mm
L1
52 mm
L2
28.0 mm
S
3 mm
F
Clamping force horizontal max.
7.0 kN
G
Weight
276 g
ANZD
Tightening torque max
3 Nm
Embedded user actions